IESNA:LM-63-2002
[TEST]P1445046
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-180W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 4
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]28755
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 183
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3948.8 4006.1 4072.5 4147.7 4232 4324.9 4427.8 4539 4657.4 4788.4
4930 5083.4 5248.2 5426.1 5613.7 5808.9 6009.8 6207.9 6403.7 6594.5
6780.4 6954.6 7119.5 7272 7419.6 7560.4 7679.6 7789 7887.1 7992.1
8116.9 8221.3 8299.1 8329.3 8312 8252.8 8174.3 8108.2 8077.4 8066.2
8062.5 8059.5 8050.2 8032.3 8003.9 7966.2 7919.9 7869.9 7816.7 7761.8
7702.5 7635.2 7559.8 7476.5 7382.6 7278.2 7159.6 7025.6 6876.8 6718.1
6527.8 6291.9 6011.2 5696.1 5384.2 5113.5 4898.5 4761 4690.5 4629.3
4456.2 4112.4 3654 3195 2770.2 2152.8 1316.6 582.7 437.9 303.3
168.6 147 129.4 112.2 95 77.3 58 42 26.1 10.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 4004.8 4068.3 4140.2 4220.6 4309.2 4408.2 4515.8 4630.2 4757.9
4890 5037.9 5192.7 5361 5541 5726.3 5913.9 6104.1 6292.5 6477.8
6654.5 6826.8 6989.8 7147.9 7296.1 7440.6 7569.1 7685.8 7789 7890.9
8010 8121.8 8209.5 8260.8 8257.7 8210.8 8142.2 8063.2 8011.9 7986
7973 7964.3 7957.6 7947.7 7935.3 7914.3 7887.1 7858.1 7825.4 7791.4
7756.2 7715.5 7665.4 7609.2 7537 7452.4 7354.8 7242.4 7112.7 6965.1
6800.2 6608.1 6377.8 6111.8 5830.4 5567.1 5325.9 5123.8 4975.6 4871.6
4780.3 4619.3 4341.2 3950.9 3516.6 3039.1 2447.5 1616.7 782.5 571.2
372.2 173.3 148.4 128.2 108.3 88.5 69.9 52.6 35.3 18
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 4000.6 4057.3 4120.9 4191.6 4268.2 4357.7 4451.5 4553.6 4665.8
4783.1 4912.3 5047.6 5194.6 5347 5505.7 5670.2 5838.1 6005.2 6173
6333.9 6493.3 6642.7 6790.3 6931.7 7071.3 7206 7336.9 7457.3 7571.6
7683.3 7806.2 7919.9 8014.4 8078 8089.7 8060.7 8011.3 7960 7923
7905.1 7899.5 7898.9 7898.3 7895.8 7890.2 7881 7869.9 7855 7834
7808.7 7778.5 7743.9 7706.8 7666.7 7622.2 7567.2 7501.2 7420.3 7330.7
7227 7111.5 6981.8 6833.6 6668 6488.9 6296.3 6107.7 5927.4 5760.6
5605.7 5470 5337.1 5185.5 4998.2 4755.3 4413.9 3975.3 3416.2 2699.1
1742.1 882.3 644.9 415.7 186.5 138.3 101.4 75.7 52.3 29
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3994.6 4039.9 4089.1 4146.6 4209.1 4278.9 4355.5 4438.4 4527.3
4623 4724.3 4833.5 4948.2 5070.8 5199.6 5331.9 5465.2 5604.3 5740.6
5876.5 6012.5 6145.3 6277.1 6403.1 6527.8 6650.1 6767.5 6884.8 6999.7
7115.2 7233.1 7351.1 7465.3 7568.5 7649.4 7702.5 7714.2 7700 7680.9
7671 7671 7682.7 7703.1 7726.6 7748.2 7766.1 7779.1 7788.3 7794.5
7797 7796.4 7792 7787.1 7776.6 7762.4 7740.8 7712.4 7678.4 7640.1
7594.4 7537.6 7469.7 7388.1 7294.3 7184.3 7059.6 6913.2 6747.1 6563
6364.2 6160.9 5953.6 5752.4 5543.5 5291 5005.5 4603.3 4063.3 3385.6
2560.9 1680.1 821.4 608.8 402.9 197 160.8 123.1 80.7 42.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3983.7 4014.6 4050 4090.4 4137 4187.2 4240.8 4298.7 4362.2
4430.7 4502.9 4580.2 4661.4 4750 4841.5 4939.2 5039.8 5142.9 5247.3
5354.1 5462.8 5570.3 5680.9 5785.9 5891.8 5994.4 6096.7 6198.1 6295.6
6393.2 6495.1 6600.1 6713.7 6824.3 6920.6 7007.1 7071.9 7122 7145.4
7152.8 7164 7185.6 7212.1 7244.2 7280.7 7321.4 7362.8 7403 7443.1
7480.2 7514.1 7548.7 7577.7 7602.4 7624.1 7641.3 7652.5 7656.8 7653.1
7640.1 7616 7587.6 7547.5 7492.5 7428.3 7349.9 7246.1 7123.2 6968.8
6781.1 6560.6 6304.3 6006.9 5661.7 5280.7 4862.8 4392.8 3825.3 3148.9
2346.3 1430.8 662.7 478.3 311.5 144.6 110.6 83.7 59.9 33.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3969.9 3986.6 4006.3 4030.2 4058.6 4088.6 4121.3 4157.1 4196.4
4238.4 4284 4333.3 4385.3 4442.3 4501.3 4564.6 4632.1 4703.1 4775.5
4848.6 4925.8 5005.9 5086.7 5166.8 5244.8 5325.2 5407.4 5489.3 5573.6
5661.1 5747 5831.3 5915.4 6009.6 6109.4 6206.7 6290.7 6363 6423.5
6468.6 6500.7 6529.7 6564.3 6608.8 6658.2 6707.6 6758.8 6810.7 6860.7
6910.7 6957.1 7003.4 7044.1 7081.8 7115.2 7144.2 7168.9 7188 7199.2
7201.6 7189.9 7164 7132.5 7086.8 7028.1 6960.8 6865 6735.4 6566.8
6329.6 6008.4 5611.1 5147.2 4664.9 4157.6 3607.7 2892.7 1987.3 1096.6
501.6 345 198 162.8 136.3 110.8 85.2 62.3 43.5 24.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3942.3 3944.1 3949.3 3956.9 3968.7 3982.5 3997.1 4014.7 4034.9
4058.1 4082.3 4109.3 4141.3 4176.9 4213.6 4253.4 4296.8 4342.9 4389
4437.1 4487.3 4538.1 4588.7 4637.8 4687.6 4739.2 4790.9 4844.9 4901.8
4961.4 5022.3 5086.2 5148.6 5213.8 5281.4 5351.7 5421.2 5493.8 5568.1
5635.3 5692.4 5739.2 5777.4 5815 5855.9 5900.3 5942.8 5986.6 6027.9
6066.7 6102 6134 6162.7 6191.9 6218.4 6243.8 6266 6282.7 6295
6301.2 6298.7 6287.6 6273.4 6250.6 6214.7 6159.8 6078.7 5949.2 5744.9
5428.9 4974.9 4478.5 4017.3 3596.8 3105.6 2374.7 1541.6 713.9 289.9
193 166.7 146.7 126.7 106.6 88 69.2 49.9 31.9 22.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3928 3916.2 3907.3 3901.2 3899.5 3900 3901.6 3906.3 3912.1
3919.6 3929.4 3942.5 3957.5 3975.1 3994.8 4018.6 4043.6 4071.5 4101.1
4133 4166.4 4200 4233.5 4267.4 4300.5 4334.8 4368.4 4402.4 4439.1
4478 4517.3 4556.8 4596.6 4637.4 4679.4 4723 4765 4804.3 4846.6
4892.2 4942 4988.7 5031.2 5072.4 5115.8 5161.8 5212.7 5266.6 5320.7
5377.2 5433.6 5489.8 5543.6 5594.2 5641.9 5687.6 5731.8 5771.8 5808.2
5840.9 5866.4 5885.7 5901 5906 5904.5 5897.5 5868.2 5813.6 5711.3
5534.1 5270.4 4925.7 4536.9 4167.2 3812.3 3360.9 2667.6 1896 1124.2
361.4 218.6 178.5 151.5 124.4 97.4 76.3 57.3 40.5 28.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3915.7 3890.8 3870.4 3854.3 3841.4 3831.2 3824.4 3819.9 3816
3812.9 3812 3814.3 3819.6 3826.4 3835.3 3846.7 3861.6 3877.9 3897.1
3917.8 3940.5 3965.3 3991 4017.7 4045.2 4073.9 4102.7 4131.9 4162.8
4194 4226.2 4259 4291.8 4322 4353 4384.5 4418.6 4453 4488.3
4525.4 4564.4 4606.6 4651.7 4699.6 4747.2 4797.3 4846.7 4896.5 4948.6
5000.6 5051.9 5103.2 5157 5213.2 5269.5 5326.9 5386.2 5448.2 5507.2
5566.6 5628.1 5690.8 5753 5812.4 5869.6 5918 5962.3 5999.6 6024.5
6022.5 5981.8 5892 5735.9 5531.4 5283.6 5030.5 4747.7 4392.6 3815.6
2917.1 2066.1 1215.1 380.6 250.5 201.7 162 122.3 83 56.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3905.4 3871 3842.3 3818 3798.4 3781.5 3766.5 3753.8 3743.9
3738 3733.5 3731.7 3731.9 3734.8 3740.1 3747.1 3757.3 3770.3 3783.9
3801.2 3819.3 3839.4 3860.9 3882.4 3905.5 3928.9 3952.5 3977.5 4001.7
4027.9 4054.9 4083.5 4112.3 4140.1 4170 4201 4233.2 4269.2 4308.2
4351.6 4393.2 4439.1 4485.4 4535.3 4584.8 4634 4681.8 4729.7 4776.6
4823 4870.3 4918.9 4969.5 5023 5078.4 5137.7 5201.7 5269.2 5338
5410.3 5485.2 5561.9 5639.3 5719 5796.1 5872.8 5942.3 6009.8 6068.4
6120.1 6155.7 6171.5 6145.8 6068.2 5923 5690.9 5310.5 4750 4004.9
3188.7 2461.1 1856.3 1481.7 1107.2 734.1 451.8 314.3 176.8 39.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3898.6 3857.6 3823 3793.4 3768.7 3745.6 3725.3 3708.8 3695.2
3685.7 3679.6 3676.8 3677.5 3681.2 3686.9 3694.8 3705.5 3718.2 3731.9
3748.2 3763.7 3781.7 3800.4 3820.4 3840.8 3861.5 3883.3 3905.2 3929.7
3954.5 3981.1 4008.1 4034.9 4061.5 4091 4122.5 4158.7 4196.2 4235.5
4276.5 4316.9 4358.8 4398.5 4438 4476.2 4513.7 4552.8 4591.2 4633.3
4675.7 4722.2 4771.3 4823.4 4878.5 4935.2 4991.2 5047 5100.7 5150.3
5197.6 5250.4 5303.9 5357 5407.2 5455.9 5505.7 5550.6 5591.3 5613.1
5625.7 5626.4 5589.4 5519.5 5402.7 5186.8 4892.7 4564.9 4152.3 3592.8
3018.4 2539.3 2235.3 2083.1 1578.2 1073.4 579.1 404.3 229.5 58.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3895.6 3850.9 3813 3780.1 3751.7 3724.7 3701.7 3682.1 3667
3654.7 3647.5 3645.3 3646.1 3648.7 3654.9 3663.1 3672.6 3684.7 3698.3
3711.7 3724.5 3738.5 3753.8 3771.7 3791 3812.5 3836.7 3863 3891.7
3921.3 3950.7 3980.9 4011.9 4043.5 4075.3 4107.8 4141.2 4172.1 4202.2
4234.1 4266.6 4299.9 4334.1 4368.8 4405.3 4443.3 4485 4530.8 4579
4626.5 4675.6 4725.7 4776 4825.9 4871 4910 4942.6 4974.4 5004.3
5032.3 5055.4 5074 5095.7 5115.3 5133.4 5143.5 5138.3 5123.4 5078
4977.7 4798.9 4509.2 4107.5 3670 3215.4 2728.9 2179.9 1819.8 1882.2
2262 2393.6 1810.3 1227 646.2 341.5 273.6 205.6 137.6 69.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3895.8 3850.5 3810.7 3778.1 3748.2 3721.3 3697.2 3676.7 3660.5
3648.6 3641.1 3637.8 3637.7 3640.8 3646.1 3654.1 3664.1 3675.2 3686.7
3698.9 3711.2 3723.9 3739.2 3757.2 3777.1 3800.5 3826.9 3855.8 3887.1
3921.5 3955.7 3993.6 4031.8 4068.8 4108 4148.9 4188.4 4227.2 4268.5
4309.9 4347.7 4386.1 4422.6 4458.7 4494.4 4528.6 4564.7 4595.6 4626.9
4657.9 4691.4 4722.8 4752.3 4780.6 4810 4838.6 4866.9 4894.2 4921.1
4944.4 4966 4988.5 5009.4 5030.9 5034.8 5008.5 4978.8 4926.6 4790.7
4560.7 4211.2 3782.1 3341.7 2900.6 2348.5 1768.1 1384.2 1451.6 1830.7
2089.5 1620.5 1151.5 684.3 365.1 220.2 77.1 52 26.9 2.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3901 3857.5 3819.9 3788.1 3760.6 3735 3712.1 3693.3 3678.4
3666.2 3658.6 3654.9 3655.7 3658.7 3663.6 3671.7 3682.5 3695.4 3709.7
3724.7 3741.2 3757.9 3775.3 3794.2 3815.6 3839.3 3865 3893.5 3923.2
3953 3982.5 4012.7 4043.3 4073.6 4105.1 4137.1 4168 4197.6 4227.1
4258 4291.6 4327 4363.2 4401.2 4439.2 4479.9 4522.4 4567.8 4615.1
4665 4714.2 4765.6 4816 4864.5 4907.8 4946.2 4982 5014.2 5044
5069.8 5091.5 5111.5 5133.3 5156.4 5172.2 5171.1 5158.3 5139.3 5085.5
4967.8 4767.2 4454.4 4068.7 3629.5 3158.4 2666.2 2151.1 1846.1 1985.3
2352.8 2346.6 1761.1 1175.6 593.1 330.3 264.6 198.9 133.2 67.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3908.8 3871.3 3837.7 3809.1 3785.2 3763.2 3744.3 3728.8 3714.8
3704.6 3698.6 3695.4 3695.9 3700.2 3706.4 3714.8 3725.9 3740.4 3756.8
3774.8 3794.8 3814.9 3836.9 3859.8 3884.6 3909 3932.6 3956.5 3982
4007.2 4033.2 4059.4 4086.4 4113.3 4142.5 4174.2 4210.3 4248.5 4289.4
4330.4 4371.7 4412.1 4451.5 4491.4 4530.8 4570.9 4610.3 4649.9 4692
4736.9 4784.2 4834.9 4888.2 4942.9 5000.6 5058 5116.5 5168.7 5217
5266.4 5320.9 5375.6 5423.3 5467.4 5512.4 5559.5 5598.4 5630.1 5646.6
5647.9 5627 5576 5494.5 5338.7 5090.2 4795.3 4451.2 4008.5 3433.1
2839.1 2316.2 2100.8 1655.7 1210.7 765.7 426 341 256.1 171.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3920.8 3890.5 3863.7 3841.9 3823.1 3806.8 3791.7 3779.7 3771.3
3764.2 3759.7 3759.3 3761.8 3766.2 3774 3785.9 3799.3 3814 3831.2
3850.1 3871.7 3894 3917.3 3940.4 3963.9 3988 4012.8 4039.4 4066.5
4094.7 4123.8 4152.7 4182 4210.4 4239.5 4269 4302 4340.1 4381
4423.8 4469.4 4517.7 4566.7 4614.3 4661.9 4708.5 4755.2 4800.5 4846.6
4893.6 4941.1 4991.4 5042.9 5097.6 5156.4 5218.7 5284.8 5355.4 5427.7
5502.3 5578.1 5655.6 5730.5 5808.7 5884.6 5954.7 6022 6079.5 6127.2
6161.9 6178.9 6163.6 6086 5937 5723.8 5399.5 4907.3 4236.9 3495.8
2768.2 2150.5 1711.6 1272.6 835.5 486.4 342.5 198.6 55.9 29.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3933.9 3915 3898.3 3884.8 3873.8 3865.1 3857.9 3852.1 3848.2
3846.6 3849.3 3854.1 3862.7 3872.8 3885.8 3901.2 3919.4 3939.1 3960.6
3984.8 4011.1 4039 4068 4098.7 4130.4 4161.3 4193 4225.3 4256.7
4288.7 4320.2 4352.2 4383 4411.9 4441.9 4473.6 4505.9 4539.8 4575.8
4611.7 4650.5 4691 4733.3 4781.3 4831.5 4884.5 4940.6 4998.8 5055.2
5110.2 5162.4 5214.3 5268.2 5323.2 5380.8 5439.9 5497.5 5555.2 5612.7
5668.1 5723.3 5780.9 5837.5 5890.7 5941.5 5986.7 6014.4 6017.9 5998.8
5952.9 5864.7 5736.3 5542.8 5312.7 5071.7 4812 4463.7 3912.1 3072.3
2170.6 1268.8 384.6 258.2 211.8 172.4 133 93.7 71.1 48.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3947.8 3941.6 3937.3 3935.4 3935.3 3938.3 3941.7 3946.6 3953.6
3964.4 3977.9 3994.3 4013.6 4034.9 4058 4083.6 4111.4 4142.1 4173.8
4208.7 4244.5 4281.5 4318.5 4356.7 4393.7 4431.7 4469.6 4509 4550.2
4592.8 4635.9 4677.6 4719.8 4763.1 4807.3 4850.2 4890.1 4930.2 4966.8
5006.1 5044 5085.6 5133 5183.1 5233.1 5281.6 5334.1 5392.4 5450.5
5508.7 5565.8 5620.8 5671.1 5716.9 5758.8 5797.1 5831.9 5863.6 5890.2
5910.1 5922.9 5929 5931.2 5925.6 5910.3 5875.9 5813.3 5715.2 5561.4
5312.7 4962 4577.2 4218.6 3875.6 3402.5 2700.3 1911 1121.8 334.5
218.1 179.4 153.9 128.4 103.1 82.1 63.3 45.8 31.6 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3948.3 3956.2 3966.1 3978 3991.6 4008.3 4026.2 4045.5 4067.1
4093.3 4123.2 4156.1 4191 4227.1 4268 4311.8 4357.2 4405.9 4454.7
4505.3 4557.5 4608.8 4660.4 4711.5 4764.6 4816.6 4871.6 4929.8 4990.2
5053.8 5120.6 5186.8 5257.9 5329.1 5400.2 5468 5539.2 5605.6 5665
5717.3 5764.9 5809.4 5854.4 5898.3 5940.5 5983 6026.8 6065.3 6100.4
6131.9 6161.3 6191.9 6219.1 6245 6266 6285.1 6302.4 6313.5 6316.6
6312.9 6308.6 6299.3 6277.1 6243.1 6185.1 6093.4 5970.1 5769.5 5454.7
5010.6 4496.1 4036.9 3623.5 3152.5 2425.1 1512.6 707.3 516.6 345.3
174 149.4 130.2 111.4 92.6 72.8 54.6 36.6 18.5 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3962.1 3984.5 4009.7 4037 4066.2 4098.6 4134.3 4172.3 4213.7
4258.2 4308.3 4362.5 4420.3 4479.8 4543.5 4610 4681 4753 4827.9
4905.8 4987 5067.4 5150.5 5232.7 5316.1 5400.4 5484.6 5571.2 5660.6
5751.2 5846.2 5942.9 6043.4 6137.8 6226.5 6311.1 6383.3 6438.3 6477.8
6505.6 6531.6 6566.8 6614.3 6666.8 6716.8 6765.6 6814.4 6866.9 6919.4
6967.6 7013.3 7054 7090.5 7121.3 7146.7 7165.2 7173.8 7178.8 7175.7
7160.3 7134.9 7101.6 7057.1 7000.3 6921.9 6816.3 6676.1 6496.4 6267.2
5953 5538.5 5072.5 4572.8 4082.3 3529.8 2831.6 1955.1 1062.2 472.3
335.6 200.1 165.6 140.2 116.3 90.7 68 48.8 29.6 10.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3975.1 4011.3 4051.7 4095.9 4142.5 4194.4 4250.3 4310.4 4374.3
4443.5 4518.4 4598.3 4683.7 4775.5 4870.8 4972.7 5076.8 5185.4 5295.2
5406.4 5520.2 5631.9 5745.2 5855.9 5965.2 6069.5 6174.8 6277.1 6381.5
6490.2 6603.8 6715 6822.4 6922.5 7010.8 7080 7121.3 7141.1 7153.5
7166.4 7185.6 7210.9 7241.8 7280.7 7325.1 7373.3 7420.9 7464.1 7503.6
7538.2 7569.7 7598.1 7623.4 7644.4 7658.6 7670.4 7674.7 7668.5 7654.9
7635.8 7609.2 7569.1 7516.6 7450.5 7368.4 7266.5 7149.1 7002.8 6824.9
6613.1 6355.5 6070 5719.7 5313.4 4859.8 4382.2 3833.8 3171.3 2405.8
1516.5 722.6 527.6 342.2 156.9 117.3 89.6 65.6 41.8 31.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3987.6 4035.4 4089.6 4150.5 4216 4286.8 4362.7 4444.2 4532.2
4627.8 4730 4839 4958.9 5083 5214.7 5351.3 5490.4 5635 5774.7
5916.9 6054.5 6189.4 6321 6447.6 6570.5 6690.9 6813.8 6939.2 7059.6
7178.8 7306.6 7417.8 7524.6 7611.1 7671.6 7697.5 7700 7685.2 7669.8
7666.1 7677.8 7701.9 7729.7 7755.6 7777.8 7796.4 7809.3 7818 7824.8
7827.9 7827.9 7825.4 7821.1 7811.8 7798.2 7776.6 7748.2 7706.2 7660.5
7605.5 7548.1 7480.2 7397.4 7293.7 7169.5 7025 6867.5 6695.2 6511.2
6308 6093.9 5878.2 5652.9 5409.8 5118.7 4774.1 4294.4 3625.1 2837.8
1965.1 1087.3 784.5 497.5 210.5 177.2 142.7 101.4 55.4 41.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 3995.9 4055.2 4121.6 4194.8 4274.3 4362 4456.7 4557.8 4667.8
4786.5 4914.4 5050.8 5199.1 5351.3 5511 5679.9 5854.6 6027.4 6195
6358.6 6517.3 6668.7 6813.2 6954.6 7095.4 7235 7370.2 7491.3 7606.1
7722.3 7837.7 7946.4 8024.9 8066.2 8066.9 8039.7 7989 7943.3 7920.5
7912.5 7910.6 7910.6 7911.2 7911.2 7909.4 7905.7 7897.6 7885.9 7865.5
7840.8 7809.3 7772.9 7734.6 7695.1 7650 7595.6 7528.3 7445.6 7354.2
7249.2 7126.9 6993.5 6852.7 6696.4 6521.7 6333.3 6146.8 5961.5 5800.6
5659.5 5513.5 5346.8 5188.8 4987.6 4688.6 4292.9 3835.6 3251.2 2442
1418.3 678.2 505.9 337.9 169.9 124 93.2 68.3 54.8 41.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 4003.3 4068.6 4141.6 4222.9 4312.6 4411.5 4518.6 4632.9 4758.1
4895.5 5042.1 5197.9 5367 5544.3 5729.1 5921.7 6113.4 6308 6492
6669.3 6836.6 6997.2 7155.9 7308.5 7455.5 7589.5 7707.4 7809.9 7916.2
8032.9 8141 8220 8258.9 8251.5 8202.7 8128 8055.1 8007 7986
7975.5 7970.5 7965 7958.2 7946.4 7926.1 7898.9 7868.6 7835.9 7801.9
7769.2 7730.9 7683.3 7626.5 7553.7 7468.4 7370.2 7256 7124.4 6975
6811.9 6626 6403.1 6142.9 5859 5594.3 5366.4 5172.6 5026 4911.8
4811.1 4649.2 4362.8 3966.1 3510.5 3016.1 2414.1 1615.8 811.8 586.4
382.4 178.5 148.2 129.3 108.3 87 67.6 50 32.4 14.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3948.8 4006.1 4072.5 4147.7 4232 4324.9 4427.8 4539 4657.4 4788.4
4930 5083.4 5248.2 5426.1 5613.7 5808.9 6009.8 6207.9 6403.7 6594.5
6780.4 6954.6 7119.5 7272 7419.6 7560.4 7679.6 7789 7887.1 7992.1
8116.9 8221.3 8299.1 8329.3 8312 8252.8 8174.3 8108.2 8077.4 8066.2
8062.5 8059.5 8050.2 8032.3 8003.9 7966.2 7919.9 7869.9 7816.7 7761.8
7702.5 7635.2 7559.8 7476.5 7382.6 7278.2 7159.6 7025.6 6876.8 6718.1
6527.8 6291.9 6011.2 5696.1 5384.2 5113.5 4898.5 4761 4690.5 4629.3
4456.2 4112.4 3654 3195 2770.2 2152.8 1316.6 582.7 437.9 303.3
168.6 147 129.4 112.2 95 77.3 58 42 26.1 10.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
